EXCEL 5000 operators panel, XI581/XI582
 |
| • |
Command and information center for EXCEL 5000 controllers.
Data, such as setpoint values and time switching programs can be entered via
this operator unit. Important information such as actual temperature values,
control status etc. can also be displayed. |
| • |
A menu driven graphic display with 6 lines, 34 characters per line
and 8 clearly marked keys make the device easy to use. The entire operation
uses plain language text stored in the controller which can be freely accessed
by the user. In addition, the display features a back light. |
| • |
The device can be operated at three password levels, thereby protecting the
data from unauthorized access. |
|
|
| Additional description |
The operator unit can be positioned up to 5 meters from the controller.
Distances up to 1000 meters are possible, using line drivers. |
| Product description | Type |
| For controllers XC5010C and XC6010; mounting on EXCEL 5000 housing XH561 | XI581B-CH  | | For all EXCEL 5000 controllers, desktop model, also suitable for wallmounting | XI582B-CH  |
| Product description | Type |
| For controllers XC5010C and XC6010; mounting on EXCEL 5000 housing XH561 | XI581B-TW  | | For all EXCEL 5000 controllers, desktop model, also suitable for wallmounting | XI582B-TW  |
| Product description | Type |
| For controllers XC5010C and XC6010; mounting on EXCEL 5000 housing XH561 | XI581B-CY  | | For all EXCEL 5000 controllers, desktop model, also suitable for wallmounting | XI582B-CY  |
| Product description | Type |
| For controllers XC5010C and XC6010; mounting on EXCEL 5000 housing XH561 | XI581B-JP  | | For all EXCEL 5000 controllers, desktop model, also suitable for wallmounting | XI582B-JP  |
| Description | Additional Product Type |
| Connection cable, 5 meter, from XI582 to RS232 port of any EXCEL 5000 controller | XW582 | | Connection cable, 5 meter, from XI582 to terminals of XC5010C or XL100C | XW583 | | Connection cable, 5 meter, from PC serial interface to RS232 port of any EXCEL 5000 controller | XW585 | | Connection cable, 5 meter, from XI582 to RS232 (RJ45) port of Excel 800 | XW882 |
| Description | Additional Product Type |
| Adapter from XW882 cable to RS232 port of Excel 50/100/500 | XW884 | | Adapter from XW582 cable to B-port of Excel 600 | XW584 |
| Description | Additional Product Type |
| 5-pole DIN plug female for cabinet door mounting | DCE1 | | 5-pole DIN plug male | DCE2 |
|