Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • type
  • Help
  • Building Control Products
  • Plant Control EXCEL 5000 open
  • BACnet controllers
  • Programmable, universal BACnet Building Controller Excel Web

Programmable, universal BACnet Building Controller Excel Web

xl1000age51
BACnet DDC controller for all HVAC control applications, and building automation functionalities. The controller can be applied for stand-alone operation, dial-up and in network systems.
For all buildings.
Control software
• free programmable with CARE software
• programmable with standard ModAL software modules
Hardware inputs input modules available for:
• measurement of temperature, relative humidity, pressure etc.
• contact status from relays, thermostats etc.
Hardware outputs output modules available for:
• control devices like servomotors
• switching devices like pumps, ventilators
Operator panels full functional operation via Internet Browser and any standard Notebook, Laptop or PC. Access options are RS232, USB port or Ethernet.
Management applications EBI or SymmetrE software can be applied for a central operator and all other building automation functions.
Stand-alone operation yes
Bus system description
• standard BACnet/IP communication with other BACnet controllers and BACnet Front-Ends
• standard LonWorks(R) communication with field I/O's and field devices
Transceiver type LonWorks(R) FTT10A
Application cards compact Flash (CF) card port for optional CF cards Type 1 and 2, in order to extend the onboard trend buffer.
Mounting DIN rail and wall
Protection class IP20
Type of terminals plug-in screw terminals (LON, power, onboard I/O's), RJ45 (Ethernet, LON)
Memory back-up goldcap capacitor for 72 hours buffer
Power supply 24 Vacdc | 8 VA 
Modem connection directly connectable
BACnet connection directly connectable
LonWorks(R) connection directly connectable
Additional description Input/output modules to be connected to the DDC-controller via the LonWorks(R) bus connector. Embedded Web-server for direct Access via Internet Browser. BACnet PICS and BTL test certificate on request.
applcertmarkbacnetuk0y
applcertmarkbtlge51
applcertmarkcruusge51
applcertmarkulge51
Product descriptionType
Controller with 52 Network VariablesXL1000C50  PDF
Controller with 104 Network VariablesXL1000C100  PDF
Controller with 300 Network VariablesXL1000C500  PDF
Controller with 600 Network VariablesXL1000C1000  PDF
DescriptionAdditional Product Type
Uninterrupted power supplyRIN-APU24-2  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2009