Main, fixed, room temperature controller heating/ventilating
 |
| Analogue controller. |
Applications:
| • |
ZG215N: proportional cascade controller e.g. for room-flow-temperature cascade control with flow low limit |
| • |
ZG215VN: proportional fixed temperature controller with 3-position output |
|
|
| Hardware outputs |
relays |
| Modes of operations |
heating without time program, eco, manu, auto |
| Applicable sensor types |
NTC20 kohm |
| Clock functions |
not included, see accessories |
| Stand-alone operation |
yes |
| Materials |
ABS, UL approved |
| Protection class |
IP50 |
| Type of terminals |
screw terminals |
| Mounting |
wall and cabinet |
| Number of heating circuits |
1 |
| Heating/Ventilation application |
heating + ventilating |
| Setpoint device |
with wall modules |
| Power supply |
230 Vac | 6 VA |
| Housing (HxWxD) |
130 mm | 187 mm | 93 mm |
| Max. ambient temperature |
45 oC |
| Hardware inputs |
3 universal |
| Control output signal |
2 relays |
| Description | Additional Product Type |
| Analogue day or week timer for heating circuit | SU53-54 |
| Description | Additional Product Type |
| Remote setpoint selector with temperature sensor, day and auto switch | RF20A | | Remote setpoint selector with temperature sensor, day, night and auto switch | TF22 | | Remote setpoint selector with temperature sensor, night, day and auto switch, timer for up to 99 days | TFU22 | | Remote setpoint selector with temperature sensor, day and auto switch, room high limit | TW20A |
|